Unique ref.: | GH1130 |
---|---|
Brand: | Ghidini Lighting |
Product family: | Pario |
Product group: | Spot lights |
Date of publishing: | 2020-04-27 |
Edition number: | 1 |
Type: | Object (single object) |
Series of spot lights to be mounted on floor, wall, spike, tree with belt or on a pole system. Available in various sizes, rotatable and inclinable on the vertical axis, they are designed for lighting facades, small, medium and tall trees, bushes, stautes, columns and other architectural elements in general thanks to a wide range of optics and wattages. Pario comes witha series of accessories that ensure different type of mounting and beam control. The body and diffuser closure ring are constructed of high oxidation resistant aluminum alloy which is subjected to nano-bonderite treatment and finished with texturized polyester powder paint, making the product resistant to atomospheric agents and UV rays, guaranteeing maximum protection over the years. Silicone gaskets ensure maximum sealing in all operating and temperature conditions. The ultra transparent tempered sodium calcium glass diffuser ensures maximum light transmittance and is finished with a silkscreen border. All the external screws are in stainless steel.
Product url: | http://www.ghidini.it/Catalog/PDS.aspx?lang=en&iid=41305&&spn=product_grou... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.ghidini.it/Catalog/PDS.aspx?lang=en&iid=41305&&spn=product_grou... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/ghidini-lighting-srl/product/gh1130
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Other |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®