Unique ref.: | LL2410 |
---|---|
Brand: | Ghidini Lighting |
Product family: | Zero |
Product group: | Wall mounted |
Date of publishing: | 2020-04-27 |
Edition number: | 1 |
Type: | Object (single object) |
Series of geometric minimal design wall light with indirect or bi emission light distribution. Thanks to its essential elegance, it can be perfectly positioned in both commercial and residential spaces, enriching the different environments with metallic and material finishes. Asymmetrical optics render the Zero particularly suitable for highlighting architectural elements or arches. Fully adjustable (180°) on both sides.
Product url: | http://www.lucitalia.it/Catalog/PDS.aspx?lang=en&iid=43050&&spn=product_gr... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.lucitalia.it/Catalog/PDS.aspx?lang=en&iid=43050&&spn=product_gr... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/ghidini-lighting-srl/product/ll2410
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Wall Mounted |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®