Unique ref.: | LL2801 |
---|---|
Brand: | Ghidini Lighting |
Product family: | Stelo |
Product group: | Ceiling or suspension luminaire |
Date of publishing: | 2020-05-19 |
Edition number: | 1 |
Type: | Object (single object) |
Ceiling or suspension luminaire with essential design and direct light emission. Its simple design allows for various installations including residential spaces, contract environments and executive headquarters. The uncontaminated purity of the design lends perfectly to creating compositions with multiple lamps, thanks to the various lengths and sizes it is available in.
Product url: | http://www.lucitalia.it/catalog/ProductList.aspx?lang=en&tv=Guided&q=categ... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.lucitalia.it/catalog/ProductList.aspx?lang=en&tv=Guided&q=categ... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/ghidini-lighting-srl/product/ll2801
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Ceiling Mounted |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®