Publish your products
FRB Folder
Girbau

FRB Folder

QUICK AND EASY QUALITY FOLDING

The key factors to your business: -Adaptability: The range of Girbau folders and their configuration possibilities allows you to choose the most suitable machinery for your business, depending on the size and type of articles to be folded. -Better management: The ability of the folder to communicate in an integrated way with the flatwork ironing system makes it possible to increase productivity and achieve greater efficiency. -Ease of programming: The Inteli system used throughout the Girbau flatwork ironing system allows any operator to program and execute the functions of the folder very easily. -Versatility: The folders can be used on any number of lanes that may required at any moment, making folds that adjust to the size of each item of linen. -Synchronisation with all the flatwork ironers: Girbau folders can be synchronised with any ironer.

Specification
  • Flatwork folder up to King Size
    Standard quality
    Automatic lanes (Primary folds) on 1, 2 or 4 lanes
    2 or 3 primary folds on 1, 2 or 4 lanes
    3 cross folds on 1 lane
    Available in 3000 / 3300 / 3500 mm

Technical specification
  • Unique ref.continentalgirbau-FRB-folder
  • Product familyIndustrial Division
  • Product groupFolders FR Series
  • TypeObject (single object)
  • Date of publishing2021-01-18
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_40_70_46_47
  • Uniclass 2015 DescriptionLaundry folders
  • OmniClass Number23-21 41 00
  • OmniClass TitleCommercial Laundry Equipment

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit