Publish your products
David design - Hammock bar

David design - Hammock bar

Axel Bjurströms chair Hammock was named as “The chair of the year” and nowadays it is a common chair in many hotels and restaurants around the world. The Hammock bar complete the Hammock Collection and give possibility for higher sitting with the same appereance; Innovative design with vegetable tanned leather fastened in a characteristic metal frame. Hammock barstool gives a little bit more privacy with its backrest and gives maximum of comfort and style. Available in two seat heights, 650 and 750mm, and both gives a comfortable sitting with class. Hammock is also available as chair, easy chair, pouf, stool, bench and table.
Specification
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome. Height 855 or 955 mm Depth 485 mm Width 445 mm Seat height 650 or 750 mm Weight 8 kg Volume 0,4 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom. Höjd 855 eller 955 mm Djup 485 mm Bredd 445 mm Sitthöjd 650 eller 750 mm Vikt 8 kg Volym 0,4 kbm
Technical specification
  • Unique ref.Hammock-bar
  • Product familyFurniture
  • Product groupHammock
  • TypeObject (single object)
  • Date of publishing2026-10-28
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment