This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Lod EcoSUND

Unique ref.: LOD-ACOUSTIC-LAMINA-BARS
Brand: Götessons
Product family: Furniture
Product group: Wall and Ceiling Acoustics
Width (mm): 50
Depth (mm): 50
Date of publishing: 2020-06-01
Edition number: 1
Type: Object (single object)
Download (13)

Lod is an acoustic lamina bar made of our unique core material EcoSUND in white, grey or black that is visible on the sides. The bars are always laminated on the front and back - choose among the colours from Opaq and Opaq Colour. Because Lod is hung, it can replace curtains or be used to screen off zones in a room. The Lod bars are 50x50 mm with an air gap of 40 mm. The rail is W: 45 mm and H: 25 mm. 

Maximum rail length is 3000 mm.
Maximum bar length: 3000 mm.

LOD

Sound absorbing lamina bars made of EcoSUND, 50x50 mm.

Mounted in rail, length: 

Textile: Opaq XX.

Raw material colour: white, black, grey.

For updated information, see https://www.gotessons.com/en/products/wall-and-ceiling-absorbents/lod-ecosund


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Acoustics
IFC classification: Object
This product is available in:
Europe
  • Sweden

BIMobject®