Publish your products
GROTTE 60X120 MERIDIANO THINR
GROTTE 60X120 MERIDIANO THINR
GROTTE 60X120 MERIDIANO THINR
GROTTE 60X120 MERIDIANO THINR
    Graiman

    GROTTE 60X120 MERIDIANO THINR

    Marble sculpted by time. Like its relative Grotte Meridiano, it is inspired by ancient caves. Its realistic texture combines porosity and smoothness with natural reliefs thanks to printing technology. It is elegant, neutral, and has a flowing design with a horizontal stone cut.

    Specification
    • Ultrasense features cutting-edge pieces that blend matte and glossy finishes, creating subtle reliefs and depths for an unmatched sensory experience.
    Technical specification
    • Unique ref.grotte-60x120-meridiano-thinr
    • Product familyGROTTE MERIDIANO
    • Product groupGRAIMAN
    • TypeBuilding Material
    • Date of publishing2025-12-16
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)16.05
    Classification
    • BIMobject CategoryBuilding Materials - Tiles