Publish your products
Mini cabinet on wheels with waste sorting and inner drawer, fully extendable with soft-close
Mini cabinet on wheels with waste sorting and inner drawer, fully extendable with soft-close
Mini cabinet on wheels with waste sorting and inner drawer, fully extendable with soft-close
    Granberg

    Mini cabinet on wheels with waste sorting and inner drawer, fully extendable with soft-close

    The cabinet is opened by pulling out the drawer. The bottom with the waste bins is included.

    Included bins:
    1 pc 11 liter 1 pc 17 liter

    Width: 400 mm
    Height: 574 mm
    Depth incl. grip handle: 495 mm

    Dimensions of the front: 396x481x16 mm

    Countertop in white compact laminate with integrated grip handle.

    Frame in white melamine.
    White-lacquered door (NCS 0500-N)

    Technical specification
    • Unique ref.m1043
    • Product familyAccessories for lifting systems - Worktops and Kitchen Islands
    • Product groupMini Worktop Cabinet
    • TypeObject (single object)
    • Date of publishing2023-12-06
    • Edition number1
    • Height (mm)574
    • Width (mm)400
    • Depth (mm)495
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Other
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit