Publish your products
Vivaldi single lever dishwasher mixer
Vivaldi single lever dishwasher mixer
    Gricol
    Archived

    Vivaldi single lever dishwasher mixer

    Sealing system: cartridge with ceramic discs for maximum durability with optimum performance
    Single handle temperature control
    Metal body and handles
    28 cm height
    Single hole installation
    360° rotating arm
    Built-in aerator for low water consumption
    Wear and corrosion resistant chrome plating
    Connection: ½" female thread NPSM
    Average consumption: 5.2 L/min at 80 psi
    Compliance with standards: NTC 1644
    Working temperature: 5°C to 71°C
    Maximum static working pressure: 860 kPa (125 psi)
    Includes connectors

    Technical specification
    • Unique ref.01-2115-11
    • Product familykitchen faucets
    • Product groupkitchen mixer
    • TypeBuilding Material
    • Date of publishing2022-03-03
    • Edition number1
    • Height (mm)280
    Related
    • Material mainMetal
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationBuilding Element
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit