Publish your products
Fire resistant glazing F90
Fire resistant glazing F90
Fire resistant glazing F90

    Fire resistant glazing F90

    Certified fire-resistant window system for interior and exterior walls with 90 minutes of fire resistance (EI90), including thermal insulation and smoke protection (S200). The frame is made of pine, meranti, red grandis, or oak, with visible screwed glazing beads and V-joints at the sealed corners. Features: 140 mm frame depth, optional aluminum cladding, and fire-resistant glazing “Arnold-Fire F90 (ISO)” with safety glass (ESG/VSG).

    Specification
      • Thermal insulation Uw at Ug:0.6 W/m2K > Uw = 1.0 W/m2K
      • Sound insulation: 42 dB
      • Construction depth: 140 mm
      • Max. glass dimensions: 1500 mm x 3000 mm or 3000 mm x 1500 mm
      • DiBt approval: Z-19.14-2652
      • Indoor and outdoor use
      • There are 4 material options available: wood - pine, wood - meranti, wood - red grandis, and wood - oak.
    Technical specification
    • Unique ref.f90-fire-resistant-glazing-duplicate
    • TypeObject (single object)
    • Date of publishing2026-03-06
    • Edition number1
    • Height (mm)3000
    • Width (mm)1500
    • Depth (mm)140
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow

    Region availability

    Europe
    Austria
    Germany
    Switzerland