Unique ref.: | ALPHA1L |
---|---|
Brand: | Grundfos |
Product family: | Circulator pump |
Product group: | Canned Rotor |
Date of publishing: | 2019-04-30 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.grundfos.com/products/find-product/alpha1-l.html |
---|---|
Installation instructions: | https://product-selection.grundfos.com/catalogue.html?custid=GMA1&lang=ENU... |
COBie Product Data Sheet: | |
Product certification: | https://product-selection.grundfos.com/catalogue.html?custid=GMA1&lang=ENU... |
Technical description: | https://product-selection.grundfos.com/catalogue.html?custid=GMA1&lang=ENU... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/grundfos/product/alpha1l
Material main: | Cast iron |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Plumbing - Pumps |
---|---|
IFC classification: | Pipe Flow |
Uniclass 1.4 Code: | L75311 |
Uniclass 1.4 Description: | Circulation pumps, hot water |
Uniclass 2.0 Code: | PR-68-50-12 |
Uniclass 2.0 Description: | Centrifugal Pumps |
Uniclass 2015 Code: | Ac_90_10_14 |
Uniclass 2015 Description: | Circulating between rooms |
NBS Reference Code: | 68 |
NBS Reference Description: | Pumps |
OmniClass Number: | 23-27 17 00 |
OmniClass Title: | Pumps |
Name | Value |
---|---|
Material | Cast Iron |
Voltage | 230 V |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Cast Iron |
BIMobject®