Publish your products
Open Perkins Generator 10kVA
Grupel

Open Perkins Generator 10kVA

2.4 out of 5 stars2.4(11 reviews)

Open Diesel Generator set of 10kVA with Perkins engine model no. 403A-11G1 and Leroy-Somer model no. TAL040C.

Specification
    • Three-Phase
    • Diesel
    • Perkins / 403A-11G1 
    • Leroy-Somer /TAL040C
    • DSE / 7320 
    • Pre Heating
    • Water sensor
    • Oil sensor
    • Earth Leakage
    • Retention Bund
    • Fuel Pre Filter
    • 50 Hz 
    • 1500 rpm 
    • 400 V
    • Stand-by Power (STP) (kVA/kW): 9 kVA / 8 kW
    • PS
    • Prime Power (PRP) (kVA/kW): 9 kVA / 7 kW
    • Autonomy 75% (H): 15,4
Technical specification
  • Unique ref.open-perkins-generator-10kva
  • Product familySmart (10 - 30kVA)
  • Product group> 10 kVA
  • TypeObject (single object)
  • Date of publishing2020-02-20
  • Edition number1
  • Height (mm)1110
  • Width (mm)850
  • Depth (mm)1250
Related
  • Material mainSteel
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)319
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Region availability

South America Europe
Brazil
Portugal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit