Publish your products
G1778, Eye/Face Wash, Wall Mounted AutoFlow™ 90° Swing-Down

G1778, Eye/Face Wash, Wall Mounted AutoFlow™ 90° Swing-Down

G1778
Eye/Face Wash, Wall Mounted AutoFlow™ 90° Swing-Down

Application: AutoFlow™ eye/face wash for mounting on wall. Spray heads swing down from storage to operational position, activating water flow. Available in a variety of spray head configurations to minimize obstructions at a sink. Note: If unit is not installed at a sink, floor drain should be provided underneath unit to prevent accumulation of water on floor.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve:1/2" IPS plug-type valve with Teflon® coated O-ring seals. Swinging head assembly down from storage to operational position opens orifice and activates water flow. Unit remains in operation until spray head assembly is returned to storage position.

Strainer: Unit is furnished with in-line strainer to protect valve and spray heads from debris in water line.

Construction: Polished chrome plated brass.

Supply: 1/2" NPT female union inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1778
    Product TypeAutoFlow™ 90° Wall-Mounted Swing-Down Emergency Eye/Face Wash
    Installation TypeWall / Backsplash Mounted (Typically positioned behind an existing lab sink basin)
    Space-Saving DesignUnit stores vertically out of the way flat against the wall profile. Swinging the spray arm assembly 90° forward and downward into the horizontal position automatically activates water flow over the basin.
    Material ConstructionHeavy-duty polished chrome-plated brass pipes, fittings, and arm construction embedded into a protective Type 316 Stainless Steel wall-mounted enclosure.
    Eye/Face Wash Spray AssemblyDual-head configuration featuring (2) FS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal self-regulating flow control, and an internal particulate filter to deliver an expanded flood of water for simultaneous face and eye rinsing.
    Activation Valve1/2" IPS plug-type valve with Teflon® (PTFE) coated O-ring seals. Dropping the arm mechanically rotates the internal cylinder, opening the orifice and initiating water flow. Unit remains active until manually returned to vertical storage position.
    In-Line FiltrationFurnished with an in-line Y-strainer to intercept plumbing scale, pipe shavings, and debris before they can reach the internal valve mechanism.
    Flow Control RegulationIntegrated internal flow controls deliver a smooth, balanced stream under varying hydraulic line pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Union Inlet
    Mounting HardwareHoused in a Type 316 stainless steel wall bracket panel featuring a multi-bolt configuration for rigid structural anchoring to walls or backsplashes.
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Quality AssuranceRotating assembly and fluid seals are completely pre-assembled and hydrostatically water tested prior to boxed factory shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag
    Drainage NoteIf installed away from a standard sink basin infrastructure, a dedicated floor drain must be specified directly underneath the unit deployment zone to mitigate risk of standing water collection.


    swing down eyewash, wall mounted eyewash, autoflow safety fixture, space saving eyewash, guardian equipment g1778, rear mount eyewash, chrome plated eyewash, lab sink eyewash, laboratory safety fixture, backsplash mounted eyewash, fs-plus spray heads, automatic activation valve, type 316 stainless enclosure, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium chrome eyewash, corrosion resistant eyewash, rotational activation eyewash, vertical storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, plumbing safety station, healthcare safety station

Technical specification
  • Unique ref.guardian-equipment-009
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States