Publish your products
G5026, Eyewash/Drench Hose Unit, Wall Mounted

G5026, Eyewash/Drench Hose Unit, Wall Mounted

4.6 out of 5 stars4.6(5 reviews)

G5026
Eyewash/Drench Hose Unit, Wall Mounted


Application: Dual purpose eyewash/drench hose for wall mounting. Unit meets the provisions of ANSI Z358.1 - 2014 as both an eyewash and a drench hose. Unit may be left in the mounting bracket for use as a fixed eyewash, leaving user’s hands free. Alternatively, unit may be removed for use as a drench hose to rinse any part of user’s eyes, face or body.

Spray Head Assembly: Two GS-Plus™ spray heads mounted side-by-side. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: Forged brass squeeze valve activated by stainless steel lever handle. Valve has replaceable stainless steel seat for exceptional durability. Locking clip engages when handle is depressed, providing “hands free” operation. Valve stays open until locking clip is released.

Hose: 8' reinforced PVC hose. 300 PSI maximum working pressure.

Mounting: Bracket with spring clips to hold unit on wall. Clips position spray heads and handle to face forward at all times.

Backflow Preventer: In-line dual check backflow preventer installed on inlet of hose (G5026BP only). Note: Check with code authority for compliance with local plumbing code.

Supply: 3/8" NPT male swivel-type inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
DC Stainless steel dust cover for each spray head.
FSH 8 ft. flexible stainless steel hose in place of PVC hose.
VB In-line vacuum breaker for installation between valve and spray head.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Technical specification
  • Unique ref.guardian-equipment-025
  • Product familyPlumbing
  • Product groupDrench Hose Units
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States