Publish your products
GBF1672, Recessed Emergency Shower, Wall Mounted Exposed Shower Head

GBF1672, Recessed Emergency Shower, Wall Mounted Exposed Shower Head

GBF1672
Recessed Emergency Shower, Wall Mounted Exposed Shower Head


Application: Recessed emergency shower with wall mounted shower head. Recessed shower conserves valuable floor space, while eliminating the clutter and obstruction created by conventional shower equipment. Unit can be installed in either a corridor or a lab room, close to where accidents might occur.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Shower Head: 10" diameter stainless steel. Furnished with horizontal supply pipe and wall escutcheon.

Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar.” Pulling bar down activates shower; shower remains in operation until bar is returned to original closed position. Furnished with stainless steel access panel and 1" IPS unions for valve.

Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

Supply: 1" IPS female inlet.

Sign: ANSI-compliant identification sign.

U.S. patent 5,768,721

AVAILABLE OPTIONS
AP250-065 Modesty Curtain Modesty curtain for wall mounting.
AP280-235 Electric Light and Alarm Horn Flashing light/alarm horn unit is recess mounted in finished wall. Light is illuminated and horn sounds when shower is activated. Includes additional leads for remote monitoring.
TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014.

Technical specification
  • Unique ref.guardian-equipment-036
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States