Publish your products
GBF2572, Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Cleanroom Construction, Type 316 Stainless Steel Construction
GBF2572, Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Cleanroom Construction, Type 316 Stainless Steel Construction

    GBF2572, Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Cleanroom Construction, Type 316 Stainless Steel Construction

    GBF2572
    Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Cleanroom Construction, Type 316 Stainless Steel Construction


    Application: Recessed barrier-free eye/face wash and shower safety station for use in cleanrooms. Unit is constructed in Type 316 stainless steel and meets cleanroom requirements, making it ideal for use in semiconductor, electronics and pharmaceutical applications. Unit has wall mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" OD drain connection on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

    Cleanroom Construction: Unit is completely sealed and airtight. Covers conceal all openings on front of unit. Supply nipples on inlet and outlet of shower valve are sealed with grommets. All seams in cabinet are fully welded and polished.

    ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

    Shower Head: 10" diameter stainless steel. Furnished with horizontal supply pipe and wall escutcheon.

    Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

    Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

    Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

    Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

    Mounting: Type 316 stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8” deep wall.

    Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

    Supply: 1" NPT female inlet.

    Waste: 1 1/2" OD tailpiece with stainless steel cover.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Unit is completely assembled and water tested prior to shipment.

    U.S. patent 5,768,721

    AVAILABLE OPTIONS

    PCC Polished chrome plated brass shower supply nipple.
    AP250-065 Modesty curtain.
    AP280-230 Electric light and alarm horn.
    TMV G6040 thermostatic mixing valve.

    Specification
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberGBF2572
      Product TypeCleanroom Recessed Combination Eyewash/Facewash & Shower Station
      Installation TypeFully Recessed Wall Mounting
      Cabinet MaterialPremium Heavy-Duty Type 316 Stainless Steel
      Cleanroom ConstructionCompletely sealed, airtight housing; fully welded and polished seams; all front valve entry ports sealed with high-integrity grommets to eliminate air passage.
      Shower Head10" (254 mm) Diameter Type 316 Stainless Steel with 20 GPM Flow Control
      Shower Piping/MountingFurnished with horizontal Type 316 brushed stainless steel supply pipe and wall escutcheon
      Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
      Shower Flow Rate20 GPM (75.7 L/min) constant internal flow control
      Cover / Drain Pan Mechanism16-Gauge Type 316 Stainless Steel Combination Cover and Drain Pan
      Eyewash/Facewash ActivationGrasping front "Panic Bar" and pulling the panel forward deploys the spray heads from vertical to horizontal position, instantly triggering water flow.
      Drain Pan & Daylight DrainIntegrated fold-down pan captures waste water and routes it directly out of the front-facing daylight drain elbow, bypassing internal wall plumbing.
      Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual flow controls & filters
      Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with Teflon® Coated O-Ring Seals
      In-Line FiltrationFurnished with an in-line strainer to protect internal valve structures from plumbing debris
      Water Supply Inlet1" NPT Male Inlet
      Waste Outlet Connection1" IPS Stainless Steel Drain Elbow positioned on the front face of the unit
      Wall Framing FootprintEngineered to fit within standard 3-5/8” (92 mm) deep wall framing profiles
      ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified engineering heights
      Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
      Patent ProtectionProtected under U.S. Patent 5,768,721
      Included AccessoriesANSI-compliant identification sign, inspection tag

      cleanroom safety station, type 316 stainless, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2572, daylight drain eyewash, pharmaceutical safety shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, cleanroom emergency shower, laboratory safety center, semiconductor safety equipment, airtight eyewash cabinet, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, wall mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, front drain eyewash, space saving eye wash, premium stainless eyewash

    Technical specification
    • Unique ref.guardian-equipment-058
    • Product familyPlumbing
    • Product groupRecessed Lab Units & Safety Centers
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States