Publish your products
G1750P, Eye/Face Wash, Wall Mounted, Plastic Bowl

G1750P, Eye/Face Wash, Wall Mounted, Plastic Bowl

G1750P
Eye/Face Wash, Wall Mounted, Plastic Bowl


Application: Eye/face wash for wall mounting. Two large FS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes and face.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-3/4" diameter orange ABS plastic.

Mounting: Heavy duty cast aluminum wall bracket with corrosion resistant powder coated finish.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
DC Stainless steel dust cover for each spray head.
GRN Green ABS plastic bowl.
YEL Yellow ABS plastic bowl.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
T Chrome plated brass tailpiece and trap with 1 1/2" IPS waste connection.
TP 1 1/2" OD chrome plated brass tailpiece.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1750P
    Product TypeEye/Face Wash Station
    Installation TypeWall Mounted
    Bowl Material / Color11-3/4" (298 mm) Diameter Orange ABS Plastic
    Spray Head Assembly(2) FS-Plus™ Spray-Type Outlet Heads
    Flow Rate3.2 GPM (12.1 L/min) internal flow control
    Spray Head Features"Flip-top" automatic dust covers, internal filters & flow controls
    Valve Type1/2" IPS Chrome-Plated Brass Stay-Open Ball Valve
    Valve ComponentsUS-made brass ball with PTFE / Teflon® seals
    Activation MechanismPowder-Coated Cast Aluminum Flag Handle
    Mounting BracketHeavy-duty Cast Aluminum with corrosion-resistant powder-coated finish
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Target Mounting HeightSpray heads positioned 33" to 53" above finished floor (per ANSI)
    Shipping Weight7.0 lbs (3.2 kg)
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Included AccessoriesANSI-compliant identification sign, inspection tag
    Quality AssuranceUnit completely factory assembled and water tested prior to shipment


    emergency eyewash, emergency eye wash, emergency facewash, emergency face wash, eye face wash, eye/face wash, wall mounted eyewash, wall mounted eye wash, wall mounted facewash, wall mounted face wash, plastic bowl eyewash, plastic bowl eye wash, plastic bowl facewash, plastic bowl face wash, guardian equipment g1750p, abs plastic eyewash, abs plastic facewash, lab safety equipment, commercial plumbing fixtures, safety eye wash station, safety face wash station, orange bowl eyewash, orange bowl facewash, ansi z358.1 compliant, fs-plus spray heads, stay open ball valve, flag handle eyewash, flag handle facewash, dual spray head eyewash, dual spray head facewash, commercial eye wash, commercial face wash, wall bracket eyewash, wall bracket facewash, factory tested eyewash

Technical specification
  • Unique ref.guardian-equipment-074
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States