Publish your products
OptiStile 720FH Turnstile | Gunnebo Entrance Control
OptiStile 720FH Turnstile | Gunnebo Entrance Control

    OptiStile 720FH Turnstile | Gunnebo Entrance Control

    Full Height Swinging Barrier Glass Optical Turnstile

    Gone are the days where clunky, large pedestals are required to have their presence felt. A combination of sleek, sophisticated styling with full-height swinging glass barriers (up to 5′ tall) provides increased access control suitable to a variety of environments.

    The combination of Gunnebo’s years of proven optical technology and an active glass barrier increases control, optimizes flow management, increases throughput and ensures overall security within the building environment.

    Custom options such as housing finishes and design, lid and glass height options along with access control reader integration (prox, biometric, visitor management, etc.) make this product a great solution where design and functionality are of utmost importance.

    With the integration of Gunnebo HMI (Human Machine Interface) touchscreen or remote pushbutton desktop controller (DTC), the OptiStile 720FH provides remote locations with everything needed to fully tailor, control, and optimize the optical turnstiles to their specific requirements.

    Specification
    • Orientation

      Bi-Directional

      Unit Dimensions 

      Casework Length: 42.0″, 48.0″ (standard), 60.0″, or 72.0″

      Casework Height: 39.37″

      Casework Width: 6.50″

      Walkway Width Standard: 28.0″

      Walkway Width ADA: 36.0″


      Drive

      Motorized


      Materials 

      Pedestal: #4 horizontal grained stainless steel and tempered glass center section with fully integrated steel frame

      Pedestal Lid: #4 grained stainless steel

      Barrier Glass:  0.39″ thick tempered glass secured by an integrated steel shaft.

    Technical specification
    • Unique ref.optistile-720fh-optical-turnstile
    • Product familySpeed Gates
    • Product groupSwing Gates
    • TypeObject (single object)
    • Date of publishing2021-06-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Security

    Region availability

    North America
    United States