Publish your products
PreSec
PreSec
    Archived

    PreSec

    5.0 out of 5 stars5.0(5 reviews)

    The Gunnebo PreSec is a pre-security gate developed for interfacing to the airports passenger flight information system and check the validity of the passenger entitlement to enter the security area.

    The integrated reader in conjunction with the application running on the integrated PC, will confirm that the boarding pass is valid for the day of travel, the availability of the flight and other specific security items to allow the passenger to proceed in their passage through the airport.

    The PreSec is located prior to the security before the traveller enters the security screening area, this being a major security junction between airside and landside.

    The passenger interface and gate usage is simple and ergonomically optimized. A wide 10.1’ LCD display can be mounted in different positions position give proper instructions to the passenger.

    Passage transit is controlled by Gunnebo’s unique algorithm by means of a dense sensor array, providing reliable detection of fraud attempts as well as reliable confirmation of passenger’s transit into secure area.

    The gate can be upgraded with a passport/document reader and biometric capture devices which linked to the boarding pass verification provides greater security.

    Specification
    • Drive

      Highly reliable and long lasting brushless DC digital

      servomotor

      Materials

      Casework: AISI 304 grained stainless-steel

      Moving panels: 10mm tempered clear glass

      Side panels: 10mm tempered glass

      Operating Modes

      Entry

      Controlled uni-directional with single person detection

      Exit

      Exit mode optionally operated by a push button located on

      the exit side

      Emergency

      In power failure condition or when a remote emergency

      signal is sent

      Stacking Option

      If passengers present their boarding passes directly one

      after the other, the gates does not need to close between

      them. It counts the passages and closes after the person

      who presented the last boarding pass. This feature

      provides flow rates of up to 60 passengers per minute.

      Passenger Sensors

      Gunnebo unique single person detection system and

      algorithm with a total of 16 sensors including safety sensors

      to comply to the latest EU safety regulations.

      Controlling Unit

      Gunnebo dedicated gate controller architecture

      Configuration and Remote Control

      Manual configuration with onboard push buttons and

      display.

      Full remote control and diagnostics through ModBus

      Protocol on RS232.

    Technical specification
    • Unique ref.presec
    • Product familyTurnstiles
    • Product groupSpeed Gates
    • TypeObject (single object)
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)1202
    • Width (mm)600
    • Depth (mm)1655
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Kingdom
    • Manufactured inChina
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_34_88
    • Uniclass 2015 DescriptionStainless steel half height turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 11
    • OmniClass TitleWaist Height Turnstiles
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit