Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/f287a16c-4296-4b93-a82c-ca14342ae136
Home
Categories
Sanitary
Wash basins
Bathroom sink 6147 98 - for undermounting 57cm
Unavailable in United States
Gustavsberg
Follow
Bathroom sink 6147 98 - for undermounting 57cm
Oval design for undermounting below countertop
Download
Technical specification
Technical specification
Unique ref.
6147
Product family
Washbasin
Product group
Washbasin
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Width (mm)
570
Depth (mm)
410
Links
Links
Product url
http://www.gustavsberg.com/en/private-consumers/products/washbasins.html?tx_mmpdb_pi1[article_number]=6147&tx_mmpdb_pi1[via]=3c&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=e1233c2789ee50c04eff7964a424d65c
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
Related
Related
Material main
Porcelain
Designed in
Sweden
Manufactured in
Hungary
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download