Publish your products
Nautic bathroom sink faucet  - 150 mm spout
Nautic bathroom sink faucet  - 150 mm spout
    Archived

    Nautic bathroom sink faucet - 150 mm spout

    • Energy class A, saves water and energy
    • All components made with food-safe materials
    • 150 mm pout pivoting 60°
    • Side sprayer incl. wall holder facilitates cleaning and intimate hygiene
    • Adjustable comfort flow
    Technical specification
    • Unique ref.GB41214185
    • Product familyNautic
    • Product groupTvättställsblandare
    • TypeObject (single object)
    • Date of publishing2020-09-21
    • Edition number1
    • Height (mm)190
    • Depth (mm)190
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit