Publish your products
Tall cabinet 2 doors

Tall cabinet 2 doors

Technical specification
  • Unique ref.GB71DCTC2D35
  • Product familyDucentic
  • Product groupBathroom furniture
  • TypeObject (single object)
  • Date of publishing2026-11-10
  • Edition number1
  • Height (mm)170
  • Width (mm)350
  • Depth (mm)350
Related
  • Material mainChipboard
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • ETIM CodeEC010013
  • ETIM NameBathroom vanity
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • OmniClass Number23-21 19 15 33 13
  • OmniClass TitleResidential Bathroom Specialty Casework