Publish your products
Bathroom Vanity unit Graphic Base - 80 cm
Bathroom Vanity unit Graphic Base - 80 cm
Bathroom Vanity unit Graphic Base - 80 cm
Bathroom Vanity unit Graphic Base - 80 cm

    Bathroom Vanity unit Graphic Base - 80 cm

    Narrow depth (41cm) - fits also in small bathrooms Mounting space for an electrical outlet Installation system - easy to mount - easy to adjust  Soft closing drawers for a soft and silent closing Same colour on cabinet frame, doors and drawers Space for plumbing behind drawers Multiple handles available as options All-covering sink Washstand water trap with popup-functionality saves space in cabinet  Material: Melamine, bathroom grade

    Specification
    Technical specification
    • Unique ref.GB71GBVU80AGWB
    • Product familyGraphic Base
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2020-09-21
    • Edition number1
    • Height (mm)600
    • Width (mm)800
    • Depth (mm)410
    Related
    • Material mainMelamine
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inFinland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC011382
    • ETIM NameWashbasin lower cupboard
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit