Publish your products
Hacker Sound Mat II
Hacker Sound Mat II

    Hacker Sound Mat II

    Hacker Industries, Inc. continues to provide solutions for maximizing sound control in multi-family projects, commercial buildings, and custom homes with the introduction of Hacker Sound Mat II. This innovative sound mat is composed of 92 percent recycled rubber and is designed to provide a quieter environment and meet the most demanding project specifications.

    Recommended For

    • Sound Attenuation Systems Application / Market: Wood subfloors & concrete subfloors.

    Covered by

    • FIRM-FILL® Gypsum Concrete
    • FIRM-FILL® 2010+
    • FIRM-FILL® 3310
    • FIRM-FILL® CMD
    • GYP-SPAN® Radiant

    Features & Benefits

    • Improves STC and IIC ratings
    • Reduces sound transmission for optimum sound control
    • System rated for light Commercial and Residential use by Robinson Wheel Test, ASTM C627-93
    • Applied by a network of highly trained, Licensed Applicators
    Specification
    • Technical DataPropertiesASTM
      Weight90 lbs
      Thickness0.25" (6mm)
      Density3.78 lbs/ square yardF1315
      Width54"
      Square Feet/roll135 square feet
      Steiner Tunnel TestNFPA Class B
      UBC Class II
      E84
      Pill Test DOC-FF 1-70Pass
      Compression Set15%D395
    Technical specification
    • Unique ref.hacker-sound-mat-ii
    • Product familyAcoustic Underlayment Systems
    • Product groupResilient Sound Control Mats
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit