Publish your products
Solid Plastic Toilet Partitions Floor to Ceiling
Hadrian

Solid Plastic Toilet Partitions Floor to Ceiling

4.6 out of 5 stars4.6(27 reviews)

Floor-to-ceiling, solid plastic partitions are extremely strong and resistant to abuse because they are securely connected to the floor, ceiling and walls. This configuration is ideal for high-traffic areas, like schools and other spaces that require extra security.

Compliance:

ADA Compliant, Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost

Features:

  • Choice of high-performing, Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost
  • Material has a solid plastic core with no foaming agents, which can cause the formation of air pockets
  • Easy to maintain, an ideal choice for harsh environments
  • Round barrel hinges, stop, keeper, latch, channels and brackets are made of heavy-duty aluminum
  • Available in stainless steel, fasteners are theft-proof, 6-lobe, security head screws that deter vandalism
  • Cap-over headrail ensures easy and rigid finished installation; convenient snap-fit design for joining two pieces together without extra fasteners

Keywords: Floor to Ceiling Solid Plastic Toilet Partitions, plastic on ceiling, solid plastic toilet partitions, hdpe wall mounted locker, floor to ceiling partitions, hdpe partitions, hdpe toilet partitions, hdpe wall mounted lockers, plastic toilet, solid plastic toilet partitions, hdpe partitions, plastic toilet partitions, hdpe wall mounted locker, solid plastic bathroom partitions, toilet dividers, bathroom partition brackets, floor to ceiling toilet partitions, partition restroom, plastic room dividers, floor to ceiling toilet, bathroom stall privacy strips

Technical specification
  • Unique ref.hadrian_SP_floor_to_ceiling
  • Product familyToilets
  • Product groupToilet Partitions
  • TypeObject (single object)
  • Date of publishing2017-02-17
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • ETIM CodeEG017920
  • ETIM NameSanitary partitions and cabins
  • UNSPSC nameRestroom partitions
  • UNSPSC code30181508
  • Uniclass 2015 CodeTE_70_10_10_89
  • Uniclass 2015 DescriptionToilet units
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit