Publish your products
HAFELE Electrical Power Track System-XTRON Usb Socket-Hanging Insert

HAFELE Electrical Power Track System-XTRON Usb Socket-Hanging Insert

HAFELE Electrical Power Track System-Xtron Usb Socket-Hanging Insert

Technical specification
  • Unique ref.HAFELE_Electrical_PowerTrackSystem-XTRON_Usb-Socket-Hanging-Insert
  • Product familyElectrical
  • Product groupPower Track System-XTRON
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
  • Height (mm)24
  • Width (mm)69
  • Depth (mm)69
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit