Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/34d8cc72-343b-4f19-8411-661db9bb1a13
Home
Categories
Construction
Anchors & Fixings
Hakron Bodywork ring
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Bodywork ring
Tap bolts and with full thread hex head 933 in accordance with DIN - ISO 4017. Quality 8.8 Zinc plated version. In addition to the sizes are different diameters and / or lengths quickly available listed in the table.
Download
Technical specification
Technical specification
Unique ref.
carrosserieringen
Product family
Body Rings
Product group
Body Rings
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
3
Width (mm)
1
Depth (mm)
1
Links
Links
Product url
https://www.hakron.nl/producten/bevestigingssystemen/metrisch-bevestiging/5430760120-carrosseriesluitring-m20-x-o-60-mm-ev
Related
Related
Material main
Steel
Weight Net (Kg)
0.02
Classification
Classification
BIMobject Category
Construction - Anchors & Fixings
IFC classification
Object
Uniclass 2015 Code
Pr_20_96_71
Uniclass 2015 Description
Reinforcement
CSI MasterFormat 2014 Code
03 21 00
CSI MasterFormat 2014 Title
Reinforcement Bars
OmniClass Number
23-13 31 21 11 21
OmniClass Title
Reinforcement Accessories
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
Hilti
Screw Anchor Hilti HUS HVAC
4.3
(
19
)
Download
fischer
fischer threaded rod FIS A
Download
A&M Hardware
ADA Vanity Brackets
Download
fischer
fischer Cast-in Channel Bolts
Download
Centerline Brackets
Front Mounting Plus Countertop Bracket
4.6
(
5
)
Download
fischer
fischer anchor FAZ II PLUS
Download