Unique ref.: | 04343000 |
---|---|
Brand: | hansgrohe |
Product family: | Raindance E |
Product group: | Overhead showers |
Width (inches): | 5.88 |
Height (inches): | 2.75 |
Depth (inches): | 5.88 |
Date of publishing: | 2019-03-26 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe-usa.com/articledetail--04343000 |
---|---|
Installation instructions: | https://www.hansgrohe-usa.com/articledetail--04343000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe-usa.com/articledetail--04343000 |
Instruction video: | |
GTIN code: | 4011097662992 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/hansgrohe/product/04343000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Lbs): | 0.5 |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Showers |
UNSPSC code: | 30181503 |
Uniclass 1.4 Code: | L7214 |
Uniclass 1.4 Description: | Showers |
Uniclass 2.0 Code: | PR-35-06-81 |
Uniclass 2.0 Description: | Shower Heads |
Uniclass 2015 Code: | Pr_40_20_87_76 |
Uniclass 2015 Description: | Shower heads |
NBS Reference Code: | 35-06-81 |
NBS Reference Description: | Shower Heads |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Depth | 5.88 mm |
Height | 2.75 mm |
Width | 5.88 mm |
BIMobject®