Publish your products
04996USA Activera S Shower holder set 95 1jet 2.5 GPM
04996USA Activera S Shower holder set 95 1jet 2.5 GPM
04996USA Activera S Shower holder set 95 1jet 2.5 GPM
    hansgrohe

    04996USA Activera S Shower holder set 95 1jet 2.5 GPM

    Activera S Shower holder set 95 1jet 2.5 GPM

    Specification
    • Surfaces:

      - 04996000 Chrome

      - 04996670 Matt Black

      - 04996820 Brushed Nickel

      Specification:

      • consists of: hand shower, porter unit, shower hose
      • shower head size: 95 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: reduce limescale deposits thanks to the elasticity of the nozzles
      • maximum flow rate at 3 bar: 9,5 l/min
      • pivot connector prevents hose from tangling
      • integrated support function
      • intrinsically safe against backflow


    Technical specification
    • Unique ref.04996USA
    • Product familyPorter sets
    • Product groupActivera Select S
    • TypeObject (single object)
    • Date of publishing2025-04-25
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.88
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit