Publish your products
Raindance S Overhead shower 150 1jet 2.5 GPM
Raindance S Overhead shower 150 1jet 2.5 GPM
    hansgrohe

    Raindance S Overhead shower 150 1jet 2.5 GPM

    Raindance S Overhead shower 150 1jet 2.5 GPM
    Specification
    • Surfaces: - 27486001 Chrome - 27486005 Chrome - 27486821 Brushed Nickel - 27486831 Polished Nickel Specification: • shower head size: 150 mm • spray type: RainAir • ball-joint: overhead shower angle adjustable • material spray disc: plastic • grey spray disc • maximum flow rate at 3 bar: 9,5 l/min • installation: wall • connection thread NPT ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.27486001
    • Product familyOverhead showers
    • Product groupRaindance S
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)3
    • Width (inches)5.38
    • Depth (inches)5.38
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.4
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit