Publish your products
CubeStack Vanity unit for furniture washbasin 1000/500
CubeStack Vanity unit for furniture washbasin 1000/500
    hansgrohe

    CubeStack Vanity unit for furniture washbasin 1000/500

    CubeStack Vanity unit for furniture washbasin 1000/500
    Specification
    • Surfaces: - 54001477 Basalt Grey Specification: • material body: medium density fiberboard (MDF), plywood • material front: medium density fiberboard (MDF) • with non-slip mat in the first drawer • 2 drawers • opening type: pull-out • with integrated handle bar • material handles: medium density fiberboard (MDF) • SoftClose, for gentle closing • material base frame: metal • height-adjustable legs • accent colour: matt black • floor standing • suitable for 1 furniture washbasin or 1 wash bowl with tap hole • washbasin must be ordered separately
    Technical specification
    • Unique ref.54001CHN
    • Product familyVanity unit
    • Product groupCubeStack
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)708
    • Width (mm)1000
    • Depth (mm)500
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)66.5
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element
    • ETIM CodeEC011381
    • ETIM NameBathroom furniture set
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33 13
    • OmniClass TitleResidential Bathroom Specialty Casework
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit