Publish your products
Model 1011MSP, ADA Vandal-Resistant Dual Fountain and Bottle Filler w/Mounting System

Model 1011MSP, ADA Vandal-Resistant Dual Fountain and Bottle Filler w/Mounting System

The Haws 1011MSP barrier-free vandal-resistant Hi-Lo stainless-steel drinking fountain and bottle filler uses patented stainless steel, push-button activated, valve assemblies allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 18 gauge Type 304 Stainless Steel bowl assemblies mounted on a 14 gauge Type 304 Stainless Steel wall brackets
  • Vandal resistant components include the bubblers, bowls, buttons, drains and bottom plates
  • Front access plate allows for front access of P-trap and stop
  • 100% lead-free waterways
  • Polished chrome-plated brass bubbler heads with integral laminar anti-squirt flow eliminate water splash
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Product Includes:

  • 1011MS: Swirl Bowl Fountains and Mounting System
  • 1920:Bottle Filler
  • BP32:Bottle Filler Back Panel
  • MTGFR.DF2: In-Wall Mounting Frame
  • 6700: In-Wall Mounting Plate

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Specification
  • Model 1011MSP Hi-Lo ADA vandal-resistant wall-mounted drinking fountain and bottle filler shall include dual 18-gauge Type 304 Stainless Steel satin finish basins with integral swirl design, 14 gauge Type 304 Stainless Steel wall brackets and bottle filler bracket, in-wall mounting frame with lower access panel allowing for front access of P-trap and stop, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front accessible cartridge and flow adjustment, polished chrome plated brass vandal resistant bubbler heads with integral laminar anti-squirt flow, 1gpm (3.78L) laminar flow bottle filler with in-wall 3/16" thick steel mounting plate, chrome-plated brass vandal-resistant waste strainers, high and low fountain mounting levels, stainless steel satin finish back panels, and 1-1/4” O.D. (3.2 cm) waste pipes. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Touchless sensor upgrades available—call Customer Service at (888) 640-4297:
    First sensor +$331, each additional sensor +$107

Technical specification
  • Unique ref.1011ms-1920
  • Product familyDrinking Fountains/Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2024-04-10
  • Edition number1
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit