Publish your products
Model 8164, Ceiling-Mounted Drench Shower and AXION® MSR Showerhead

Model 8164, Ceiling-Mounted Drench Shower and AXION® MSR Showerhead

Model 8164, flush to ceiling-mounted drench shower with pull-down lever ball valve mounted in a recessed stainless steel cabinet, and AXION® MSR polished stainless steel showerhead.

Model 8164, flush to ceiling-mounted drench shower features the AXION MSR hydrodynamic shower design that minimizes the strong physical pressure that drives the water to the outer rim of normal showerheads, making the distribution equal across the entire footprint of the flow. Better use of the water flowing through the shower makes it more effective while providing a more comfortable environment by breaking the streams of water into smaller individual droplets. Outfitted with safety features like a self-regulating shower stream and universal emergency sign, this drench shower is designed for safety.

  • Concealed piping and a high polished showerhead provides an aesthetically pleasing piece of equipment
  • Versatile design allows for shower head to be flush ceiling mount or to hang down from the ceiling
  • A great addition to multiple potentially unsafe environments where the body may be exposed to corrosive materials
  • Requires minimal maintenance and is equipped with test card to record weekly testing
  • Reduced installation time with a pre-built valve assembly
  • Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment

Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 8164 flush ceiling mounted drench shower shall include the AXION® MSR hydrodynamic design polished stainless steel showerhead with 20 gpm flow control mounted in or hanging down from the ceiling, brass stay-open ball valve equipped with stainless steel ball and stem, recessed stainless steel wall cabinet with pull down lever, universal sign, and 1" NPT supply.

Technical specification
  • Unique ref.haws-8164
  • Product familyEmergency Showers
  • Product groupEmergency Equipment - Showers & Eyewashes - Barrier Free Emergency Equipment
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)16
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 45 13
  • CSI MasterFormat 2014 TitleEmergency Showers
  • OmniClass Number23-29 37 15
  • OmniClass TitleEmergency Showers

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit