Subway Ceramics
- Subway Ceramics produces a complete collection of historically authentic subway tile, trim components, classic moldings, floor mosaics and ceramic accessories to maintain the pre-war home in its original character.
- Commonly known as “subway tile”, we offer the original, classically distinctive tilework used in virtually all period homes and commercial construction.
- Subway Ceramics tile installations result in pencil-thin grout lines and a flat tile surface, the distinguishing characteristics of period tilework. Add reproduction mouldings, radius trim elements and a tiled-in ceramic towel bar to recreate the refined simplicity and elegant functionality for your period bathroom or kitchen.
- Subway Ceramics is a Heritage Tile exclusive, the tile for the times. Visit www.subwaytile.com for more information.
The set contains the following:
Classic field & liner tile
ST36FT00 3" x 6" field tile
ST66FT00 6" x 6" field tile
ST26FT00 2" x 6" field tile
ST33FT00 3" x 3" field tile
ST06LN00 1/2" x 6" flat accent liner
ST06LN01 1/2" x 6" flat liner liner - surface bullnose
ST16LN00 1" x 6" flat accent liner
ST16LN01 1" x 6" flat liner liner - surface bullnose
Specialty field & liner tile
ST36BV00 3" x 6" bevel field tile
ST33BV00 3" x 3" bevel field tile
Traditional radius trim
ST33RB03 3" x 3-7/8" radius bullnose
ST36RB03 3" x 6" radius bullnose - short trim
ST33RC03 3" x 3-7/8" radius cove
ST36RC03 3" x 6" radius cove
ST23RB02 2" x 3-7/8" radius bullnose
ST26RB02 2" x 6" radius bullnose
ST66RB06 6" x 6" radius bullnose
ST66RD66 6" x 6" radius down corner
ST66RU66 6" x 6" radius up corner
ST66SU66 6" x 6" radius square up corner
ST06RB00 1/2" x 6" radius bullnose - short trim
ST06RC00 1/2" x 6" radius cove - short trim
ST16RB01 1" x 6" radius bullnose - short trim
ST16RC01 1" x 6" radius cove - short trim
Quarter round and quarter cove trim
ST06QC02 6" radius cove - inside corner
ST06QR00 6" quarter round
ST06QR01 6" quarter round beak
ST06QC00 6" quarter cove
ST06QC01 6" quarter cove beak/sanitary cove base - inside corner
ST00QR01 quarter round 3-way corner
ST00QR02 quarter round - inside corner
ST00QC01 quarter cove 3-way corner
ST00QC02 quarter cove - outside corner
Standard P-Cap moulding [for conventional installation methods]
ST16PC00 1-1/2" x 6" P-cap molding
ST16PC1L 1-1/2" x 6" P-cap molding - conventional outside corner return - left
ST16PC1R 1-1/2" x 6" P-cap molding - conventional outside corner return - right
ST16PC2L 1-1/2" x 6" P-cap molding - end stop - left
ST16PC2R 1-1/2" x 6" P-cap molding - end stop - right
ST16PC3L 1-1/2" x 6" P-cap molding - inside corner cove - left
ST16PC3R 1-1/2" x 6" P-cap molding - inside corner cove - right
ST16PC4L 1-1/2" x 6" P-cap molding bullnose - end stop left
ST16PC4R 1-1/2" x 6" P-cap molding bullnose - end stop right
ST16PC6L 1-1/2" x 6" P-cap molding - radius outside corner return - left
ST16PC6R 1-1/2" x 6" P-cap molding - radius outside corner return - right
Classic base mouldings & trim
ST66SC00 6" x 6" shoulder cove base
ST06SC01 6" shoulder cove base - outside corner
ST06SC02 6" shoulder cove base - inside corner
ST26EC00 2" x 6" Ellis cove base
ST22EC01 2" x 2" Ellis cove base - outside corner
ST22EC02 2" x 2" Ellis cove base - inside corner - standard radius
ST22EC03 2" x 2" Ellis cove base - inside corner - zero radius
ST22EC04 2" x 2" Ellis cove base - inside corner - large radius
Sanitary cove base mouldings & trim
ST66CB00 6" x 6" sanitary cove base
ST06CB01 6" sanitary cove base - outside corner
ST06QC00 6" quarter cove beak/sanitary cove base - inside corner
Box cap mouldings [for conventional installation methods]
ST26BX00 2" x 6" box cap moulding
ST26BX1L 2" x 6" box cap moulding - conventional outside corner return - left
ST26BX1R 2" x 6" box cap moulding - conventional outside corner return - right
ST26BX2L 2" x 6" box cap moulding - end stop - left
ST26BX2R 2" x 6" box cap moulding - end stop - right
ST26BX3L 2" x 6" box cap moulding - inside corner cove - left
ST26BX3R 2" x 6" box cap moulding - inside corner cove - right
ST26BX4L 2" x 6" box cap moulding bullnose - end stop - left
ST26BX4R 2" x 6" box cap moulding bullnose - end stop - right