Publish your products
BP BACKLIT FLAT PANEL
BP BACKLIT FLAT PANEL
BP BACKLIT FLAT PANEL

    BP BACKLIT FLAT PANEL

    FEATURES

    • Available on QuickShip
    • Easily change the color temperature and lumen output on-site with built-in FieldSELECT™ switches, providing ultimate flexibility
    • Surface mount kit provides design continuity where ceiling access is restricted
    • Skylight kit creates architectural design aesthetic
    • Backlit LED technology provides efficient and uniform lighting
    • Simple and quick installation
    • Seamless design prevents light leak
    • Rigid back enclosure prevents warping
    • PMMA lens minimizes the risk of yellowing from UV exposure
    • Shipped in 2-packs to reduce job-site waste
    • Optional factory-installed battery backup provides 90 minutes of emergency illumination
    • IC-rated for direct contact with insulation
    • High efficacies up to 135 lm/W for greater energy savings
    • Low UGR meets LEED and WELL requirements
    • DLC Compliant
      Specification
      • Housing

        Aluminum frame with steel die-formed back enclosure.

        Optics

        Backlit PMMA lenses with PS diffuser.

        Finish

        Non-glare matte white polyester powder coat. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L70 >50,000 hours per IES TM-21. 25ºC max ambient operating temperature. 50/60 Hz constant current driver.

        Mounting

        NEMA Type “G” 15/16″ or 1″ grid standard. Factory-installed earthquake clips provided for NEMA Type “NFG” and “SG” 9/16” grid installations. Skylight, surface mount, parabolic louver, and drywall kit options available, shipped separately.

        Listings

        • cULus listed as LED luminaire suitable for dry or damp locations.
        • IC-rated for direct contact with insulation.
        • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.bp-backlitflatpanel
      • Product familyIndoor Luminaires
      • Product groupRecessed
      • TypeObject (single object)
      • Date of publishing2025-06-18
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States