Publish your products
RND ROUND ARCHITECTURAL RECESSED
RND ROUND ARCHITECTURAL RECESSED

    RND ROUND ARCHITECTURAL RECESSED

    FEATURES

    • Provides soft, uniform ambient illumination
    • Flat, convex, or concave lens profile adds visual interest to a variety of applications
    • Adjustable ring and lens assembly provides clean appearance
    • Inner flange prevents light leaks
    • Lift-and-twist lens assembly allows for easy maintenance
    • Drywall or grid system installation
    • 2', 3', and 4' diameters available
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • Combine multiple mounting types to create a unique and modern space
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
    • Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Specification
    • Housing

      20-gauge C.R.S.

      Shielding

      Frosted acrylic lens, .125″ thick.

      Finish

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal on reflective surfaces. Textured matte white powder after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. L85 at 50,000 hours. 25ºC maximum ambient operating temperature.

      Mounting

      For installation in NEMA Type “G”, “SS”, or “F” ceiling systems. Earthquake clips are standard. Fixture must be installed prior to ceiling system installation.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • City of Chicago Environmental Air approved when specified with CP option.
      • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.rnd-roundarchitectural-recessed
    • Product familyIndoor Luminaires
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States