Publish your products
SQR SQUARE TROFFER

SQR SQUARE TROFFER

FEATURES

  • Provides soft, smooth illumination in three perfectly square sizes
  • Combine 2′, 3′ and 4′ fixtures in your space to create a unique, modern ceiling
  • Large-format design complements the RND family
  • Design unique environments by combining sizes
  • Fully-enclosed spring-loaded cam latches allow years of hassle-free maintenance
  • T-slot steel hinge ensures positive retention when door is opened
  • Deep reinforcement ribs provide added strength
  • Rolled-edge channel adds superior strength
  • Integral T-bar clips quickly secure fixture to structure
  • Fully gasketed door minimizes contaminants
  • Frosted lens provides pleasing diffused light without LED pixelation
  • Double and triple gasketing options
  • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
  • Variety of door frame options
  • Rated for direct contact with insulation
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA


Specification
  • Housing

    .040″ thick die-formed aluminum with 22-gauge steel end plates.

    Door Frame

    .050″ extruded aluminum, flat or regress, with mitered corners. T-slot steel hinge allows reversible hinging and latching. Fully enclosed spring-loaded cam latches.

    Shielding

    KSH frostglaze, .125″ thick.

    Finish

    92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. L85 at 50,000 hours.

    Mounting

    NEMA Type “G” 15/16″ or 1″ grid standard. Drywall flange type available. (4) T-bar EQ clips standard.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • City of Chicago Environmental Air approved when specified with CP option.
    • IC-rated for direct contact with insulation when specified with L113 lumen package or lower.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.sqr-squaretroffer
  • Product familyIndoor Luminaires
  • Product groupTroffers
  • TypeObject (single object)
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States