Publish your products
Eliminailer-T
Eliminailer-T
Eliminailer-T

    Eliminailer-T

    Wood Nailer Alternative

    Replacing wood nailers at the building perimeter with Eliminailer-T enhances the structural integrity of the roof perimeter, significantly reducing the risk of failure and protecting the entire roof system from costly damages and blow-offs. Key features include:

    • Industry-leading Lifetime, 215 MPH Wind Warranty.
    • Superior performance with industry testing.
    • Non-combustible material that won’t warp, crack, split, rot, or deform.
    • Provided in 12 ft lengths with pre-punched holes for fast, easy installation.
    • Improved thermal performance with continuous insulation to the roof's edge.
    • Easily pairs with Metal-Era/Hickman Edge Systems products.
    Specification
    • Warranty

      • Lifetime, 215 mph Wind Warranty

      Details

      • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved to comply with the High Velocity Hurricane Zone of the Florida Building Code.
      • Pre-punched slotted holes helps to reduce installation time, up to 60% faster than wood nailers.
      • Guaranteed to improve long-term structural and thermal performance, protecting the roof and offering greater insulation.
      • Won’t crack, warp, split or rot; it is not a food source for insects, non-combustible and won’t absorb moisture.

      Technical Data

      • Materials:
        • Extruded using heavy gauge aluminum
      • Standard sizes:
        • 1.5"x2.5", 1.5"x5.5", 3"x2.5", 3"x5.5", 5.2"x4", and 5.2"x5.5"

      Face Height (in) | Roof Flange (in)

      • 1.5 | 2.5
      • 1.5 | 5.5
      • 3 | 2.5
      • 3 | 5.5
      • 5.2 | 4
      • 5.2 | 5.5
    Technical specification
    • Unique ref.eliminailert
    • Product familyWood Nailer Alternative
    • Product groupTermination Bar Nailer Replacement
    • TypeObject (single object)
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States