Publish your products
Affinity® 4 Birthing Bed
Affinity® 4 Birthing Bed
    Hillrom
    Archived

    Affinity® 4 Birthing Bed

    4.2 out of 5 stars4.2(13 reviews)

    Delivering safety for a better birthing experience

    Features
    In labor and delivery, time and safety are top of mind and every second counts. We have designed every detail of the Affinity® 4 birthing bed to help make the birthing process safe for the patient and caregiver.
    Additional back saving features like the no lift Stow and Go foot section and ergonomic push handles make the Affinity 4 a smart choice for caregivers.

    Two Design Options Available
    Stow and Go® No-lift Patient Foot Section
    Convenient, stow away foot section stores under the bed, eliminating lifting and saving you valuable space in the birthing suite.
    Light Weight Lift-Off Foot Section
    Lightweight and easy to handle, the foot section stores on a built-in stand keeping the mattress of the floor.

    EasyGlide® Calf Supports
    Wider support with a strong release lever that can be actuated from any angle with one hand.

    Ergonomic blue handles with integrated IV pole cradle
    Posture and efficiency were taken into consideration with this option to the Affinity 4 Bed. Caregiver posture is naturally directed to a comfortable position with the angled design of these handles.
    You can also transfer 2 IV poles at once without assistance because of the IV pole cradle that is built into these handles.

    Integrated IV Poles
    Integrated IV poles offer a permanent solution for ease of transporting fluids.

    Line Managers
    Optional line managers offer you the ability to maximize the organization and efficiency of your medical equipment lines.

    Battery Backup
    With battery backup, you can use all the bed’s features, including changing height and position, when you’re away from an outlet, reducing the time from “decision to incision” in critical situations.

    Other features

    • Zero transfer gap
    • OneStep® siderail release
    • 500 lb Safe Working Load; Foot Section 400 lbs
    • Four dual locking casters
    • Automatic 15 degree pelvic tilt
    • Gas-assist Trendelenburg

    Hillrom

    Specification
    • Bed Length
      Full 92" (234 cm)
      Bed Width
      Side rails up 39" (99 cm)
      Side rails down 36" (91 cm)
      Bed Height
      Low (with mattress) 23" (58 cm)
      High (with mattress) 39" (99 cm)
      Maximum height of seat section in Trend-like position 40" (102 cm)
      Mattress
      Length: 78" (98 cm)
      Width 35" (89 cm)
      Thickness (head section) 5" (12.7 cm)
      Thickness (foot section) 3.5" (8.9 cm)
      Critical Angles
      Maximum head elevation 63°
      Maximum seat elevation 15°
      Maximum Trend-like positioning 8°
      Maximum Lift Capacity
      Bed 500 lb (227 kg)
      Foot section 400 lb (181 kg)
      Castor Size 6" (15 cm)
      Bed Weight 480 lb (218 kg)


      Hillrom

    Technical specification
    • Unique ref.affinity-4-birthing-bed
    • Product familyPatient Beds
    • Product groupAffinity® 4 Birthing Bed
    • TypeObject (single object)
    • Date of publishing2018-04-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_06_39
    • Uniclass 2015 DescriptionHospital beds
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-25 45 11 11
    • OmniClass TitlePatient Beds
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit