Publish your products
Centrella™ Smart+ Bed
Hillrom
Archived

Centrella™ Smart+ Bed

4.8 out of 5 stars4.8(14 reviews)

Because life-altering moments deserve elevated care.

All too often, costly complications can happen when life-altering health events occur. To manage these events, you need a comprehensive solution.

The Centrella™ Smart+ bed is purposefully designed to best address your primary concerns.

Patient Safety

  • Fall Prevention
  • Pressure Injury Reduction


Patient Satisfaction

  • Increased Comfort
  • Enhanced Patient Experience
  • Improved Communication


The Centrella™ Smart+ bed helps meet the changing needs of healthcare facilities and delivers elevated care through:

  • Optimized Patient Safety
    • The Centrella™ Smart+ bed is designed to help keep patients safe and simplify how caregivers work.
  • Enhanced Patient Satisfaction
    • Bed technology designed with the patient experience in mind.
  • Advanced Caregiver-Focused Technology
    • Graphical Caregiver Interface (GCI)® touchscreen with flip-up panel provides quick access to easy-to-use controls.

Features

Enhanced Patient Satisfaction Features

  • USB Port - Conveniently charges personal devices.
  • Advanced Patient Pendant - Provides personalized patient comfort settings, entertainment controls, and a live nurse call button with visual confirmation of placed calls.
  • Device Storage Area - Holds patient's personal items, including devices and reading material.
  • Auto Contour Feature - Keeps patients comfortable by elevating the knees when the head is elevated.
  • Yourbed.Hill-Rom.com - Informs patients about the benefit of the bed to help optimize their experience.

Optimized Patient Safety Features

  • Verbal Safety Alerts - easily understandable verbal prompts that caution caregivers and patients:
    • "Brake not set"
    • "Call light not connected"
    • "Please don't get up"
    • "Your care team has been called"
    • "Function not available"
  • Feature Labeling - Helps caregivers easily identify key features on the bed.
  • Safeview®+ System - Helps caregivers monitor bed safety status with easy-to-read visual projections.
  • Motion-Activated Nightlight - Illuminates the path to guide patients to and from the bed.
  • Advanced Slideguard® Feature - Reduces patient migration when the head-of-bed is raised.
  • Illumiguide™ Siderail Handgrip - Provides a place to grasp and enhances visibility to safely guide patients back to bed.
  • Enhanced 3-Mode Bed Exit - Includes silence, auto reset and visual/audible safety prompts.

Advanced Caregiver-Focused Technology

  • Graphical Caregiver Interface (GCI)® Touchscreen - Includes flip-up panel, providing quick access to easy-to-use controls.

Centrella™ Smart+ Bed Therapeutic Surfaces

Innovative support surfaces help manage pressure, shear and moisture to deliver optimal wound prevention and healing.

Centrella™ max Surface

Advanced technology delivering superior pressure redistribution and microclimate management

  • Focused Advanced Microclimate® Technology
    Removes up to 4X more heat and 7X more moisture1
  • Weight-Based Pressure Redistribution
    Up to 13% less peak sacral pressure1
  • Enhanced Turn Assist
    More effective turn in 77% less time2

Centrella™ pro Surface

Targeted and customized non-powered pressure redistribution for optimal patient support and comfort.Hillrom

  • Targeted Pressure Redistribution
    Up to 21% less peak sacral pressure1
  • Best-In-Class Comfort
    Rated 5x more comfortable3

Centrella™ core Surface

Non-powered pressure redistribution designed to enhance patient comfort,

  • Multi-Layer Foam Construction
    Up to 11% less peak sacral pressure1

Hillrom

Specification
  • Overall width 40" (101.6cm) or 43" (109.22cm)(Comfort Edition)
    Overall length with foot extension
    Maximum (Foot section extended) 98.7" (251cm)
    Minimum (Foot section retracted) 86.7" (220cm)
    Bed Height maximum 32.5" (83cm)
    Bed Height minimum 14.5" (37cm)
    Head section inclination 0° to 65°
    Thigh section inclination 0° to 25°
    Foot section inclination 0° to 50°
    Trendelenburg position (max) 15°
    Reverse Trend position (max) 15°
    Castor size | type 5" (13cm) | Central Locking System
    CNT155 core Surface 35.5"W x 76"-88"L x 6"H
    CNT255 pro Surface 35.5" or 38.5"W x 76"-88"L x 7"H
    CNT355 max Surface 35.5" or 38.5"W x 76"-88"L x 8"H
    Safe Working Load 650lbs (295kg)
    Patient weight range 70 - 500lbs (32 - 277kg)


    Hillrom

Technical specification
  • Unique ref.Centrella-med-surg-bed
  • Product familyPatient Beds
  • Product groupCentrella™ Smart+ Bed
  • TypeObject (single object)
  • Date of publishing2018-08-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06_39
  • Uniclass 2015 DescriptionHospital beds
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-25 45 11 11
  • OmniClass TitlePatient Beds
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit