Publish your products
Standard anchor rod for injection HIT-V-5.8  HVAC
Standard anchor rod for injection HIT-V-5.8  HVAC
Standard anchor rod for injection HIT-V-5.8  HVAC
    Hilti

    Standard anchor rod for injection HIT-V-5.8 HVAC

    4.5 out of 5 stars4.5(11 reviews)
    Standard anchor rod for injection (5.8 CS) Features: 1) Flexible embedment depths for maximum performance and high cost-efficiency 2) Productivity: use of optimal rod length and diameter saves time and money with every fastening 3) Universality: simplifies your anchor rod inventory by allowing use of the same rod for various applications 4) Head marking: Enables post-installation check for correct anchor setting – the head marking shows the rod length and steel grade 5) One anchor rod for all types of Hilti HIT injectable adhesive mortar Applications: 1) Suitable for fastenings in concrete and masonry in combination with the relevant Hilti HIT injectable adhesive mortar 2) Applications where flexible embedment depths are required
    Specification
    • Material composition: Steel, 5.8 grade, zinc-plated (min. 5 µm) SAFEset: No In-service temperature - min.: -40 °C
    Technical specification
    • Unique ref.anchor_HITV58
    • Product familyPost-installed Anchor fastener
    • Product groupAnchor rod capsulate adhesive anchor
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings

    Region availability

    Europe Asia
    Belarus
    Kazakhstan
    Russia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit