Publish your products
HLS2, hinged lip dock leveller
Hörmann
Archived

HLS2, hinged lip dock leveller

Hörmann hinged lip dock leveller HLS2 Hydraulic dock leveller according to EN 1398 Conformity mark: CE, EAC, UKCA With Environmental Product Declaration (EPD) acc. to ISO 14025 and EN 15804, ift Rosenheim EPD-VT-0.6.1 Dimensions (width x length): 2000-2250 x 2000-5000 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in the hall, in front of the hall
Specification
  • • Standard equipment to choose - Optional extras Ordering width: • 2000 mm • 2100 mm • 2250 mm - ... mm Ordering length (installation height): • 2000 mm (595 mm) • 2500 mm (595 mm) • 2750 mm (645 mm) • 3000 mm (645 mm) • 3500 mm (745 mm) • 4000 mm (745 mm) • 4500 mm (745 mm) • 5000 mm (745 mm) - ... mm ( … mm) Dock leveller levelling dependent on ordering length and means of transport. In accordance with EN 1398, a max. slope of 12.5% (approx. 7°) is permissible for all industrial truck types. Design: Dock leveller with torsional flexibility, platform with reinforcement profiles at the bottom side, electrohydraulic system with 2 main cylinders, welded steel frame • Carrying capacity: Rated load 60 kN acc. to EN 1398 - Carrying capacity: Rated load 90 kN acc. to EN 1398 - Carrying capacity: Rated load 120 kN acc. to EN 1398 - Carrying capacity: Rated load 180 kN acc. to EN 1398 (only possible for fitting variants P and B) Note: Restriction of total weight of industrial trucks with PU/Vulkollan rollers recommended to prevent lane grooves in the platform: With platform 6/8 mm for reach lift trucks max. 3 t, for industrial trucks max. 5 t; with platform 8/10 mm for reach lift trucks max. 5 t, for industrial trucks max. 6 t. This figure does not change the rated load! Platform made of moulded, anti-slip steel (running plate S235). Platform material thickness: • 6/8 mm - 8/10 mm (Platform 8/10 mm as standard with rated load > 60 kN) Lip made of moulded, anti-slip steel (running plate S355) Application areas: Logistics, commercial halls, industrial halls, warehouses, in the hall, in front of the hall
Technical specification
  • Unique ref.1533
  • Product familyDock levellers
  • Product groupHinged lip dock levellers
  • Date of publishing2021-01-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
  • Uniclass 2015 CodeEF_35_20
  • Uniclass 2015 DescriptionRamps
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 17
  • OmniClass TitleLoading Dock Ramps And Bridges
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit