Publish your products
FU control AK 500 FUE-1
FU control AK 500 FUE-1
    Hörmann
    Archived

    FU control AK 500 FUE-1

    HÖRMANN frequency converter control AK 500 FUE-1 Standard high-performance 3-phase frequency converter control in plastic control box Application areas: Logistics, warehouses, commercial uses
    Specification
    • IP 54, 3-phase, 400 V, size (W x H x D) = 230 x 460 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, main switch, emergency-off button, automatic timer and display, connection cable with CEE plug. Colour-coded plug-in control wiring for quick and easy connection of safety devices and accessory components. Application areas: Logistics, warehouses, commercial uses
    Technical specification
    • Unique ref.3245
    • Product familyControls
    • Product groupFrequency converter controls
    • Date of publishing2021-08-19
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationElectrical Element
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • CSI MasterFormat 2014 Code26 09 16
    • CSI MasterFormat 2014 TitleElectrical Controls and Relays
    • OmniClass Number23-35 25 23
    • OmniClass TitleElectrical Control Panels
    • CSI UniFormat II CodeD3060
    • CSI UniFormat II TitleControls and Instrumentation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit