Publish your products
Stainless Steel Post and Wall Mounted Handrail
Hollaender

Stainless Steel Post and Wall Mounted Handrail

Post and wall mounted handrail is available in either 304 or 316 stainless steel. Stainless steel is available as either a non-welded mechanical tee connection system or a welded system. No. 4 polish is standard with other polishes available.

Posts: 304 or 316 SS, 1 ½” IPS (48.2 mm O.D.) .120” Wall.
Rails: 304 or 316 SS, 1 ½” IPS (48.2 mm O.D.) .080” Wall.
Fittings: Mechanical (non-welded) tees, 655-8 Stainless Steel.
Base Flanges: Stainless steel.
Fasteners: Stainless steel 304 alloy.

Technical specification
  • Unique ref.post-and-wall-mounted-handrail-stainless-steel
  • Product familyRailings
  • Product groupPost and Wall Mounted Handrail
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • Uniclass 2015 CodePr_25_30_36_84
  • Uniclass 2015 DescriptionStainless steel handrails
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America
United States