Publish your products
Stainless steel Electromagnetic Locking - HQMAG 4700F Grade 4+ (4000N) a true and massive stainless steel IP67 weatherproof electromagnet for gates or heavy doors, whether motorised or not - Front mounting
HQMAG

Stainless steel Electromagnetic Locking - HQMAG 4700F Grade 4+ (4000N) a true and massive stainless steel IP67 weatherproof electromagnet for gates or heavy doors, whether motorised or not - Front mounting

The HQMAG 4700F electromagnet is part of our line of stainless steel IP67 electromagnets. This range offers products with an AISI 304 stainless steel finish (AISI 316 optional) for applications in harsh environments. Each housing is sealed to ensure total watertightness. These are HQ MAG (High Quality Magnets) electromagnets of which the advantage, for the same size, is that each of them is at least 50% better than those offered by the competition. The STAINLESS STEEL electromagnets can be installed on all types of doors and gates both inside and outside if the use of the premises requires it (public swimming pool, dairy, etc.).
Specification
  • Security/Holding Force: Grade 4+ (4 000N, 400kgf, 900lbf) Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Surface - Front mount Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Only for HQMAG 4700F-RS Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24 VDC - 500/250 mA ² Environmental protection / IP Rating: IP 67 Sizes (L x h x w): 220 x 32 x 47 mm Weight: ~ 3 kg Environmental / Temperature: -40°C to +60°C Compliances: CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
Technical specification
  • Unique ref.Universal-electromagnet-HQMAG-4700F
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Related
  • Material mainMetal
  • Designed inBelgium
Classification
  • BIMobject CategoryDoors - Accessories
  • IFC classificationObject
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 11 11
  • OmniClass TitleDoor Components 

Region availability

Europe Asia North America Africa South America
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Albania
Bahrain
Antigua and Barbuda
Angola
Bolivia
Andorra
Iran
Aruba
Benin
Brazil
Austria
Iraq
Barbados
Botswana
Chile
Belarus
Israel
Belize
Burkina Faso
Colombia
Belgium
Jordan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
Cape Verde
French Guiana
Croatia
Oman
Caribbean Netherlands
Central African Republic
Guyana
Cyprus
Palestine
Cayman Islands
Chad
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Comoros
Peru
Denmark
Saudi Arabia
Costa Rica
Côte d'Ivoire
Suriname
Estonia
Syria
Cuba
Democratic Republic of the Congo
Uruguay
Faroe Islands
Türkiye
Curaçao
Djibouti
Venezuela
Finland
United Arab Emirates
Dominica
Egypt
France
Yemen
Dominican Republic
Equatorial Guinea
Germany
El Salvador
Eritrea
Gibraltar
Greenland
Eswatini
Greece
Grenada
Ethiopia
Guernsey
Guadeloupe
Gabon
Hungary
Guatemala
Ghana
Iceland
Haiti
Guinea
Ireland
Honduras
Guinea-Bissau
Isle of Man
Jamaica
Kenya
Italy
Martinique
Lesotho
Jersey
Mexico
Liberia
Latvia
Montserrat
Libya
Liechtenstein
Nicaragua
Madagascar
Lithuania
Panama
Malawi
Luxembourg
Puerto Rico
Mali
Malta
Saint Kitts and Nevis
Mauritania
Moldova
Saint Lucia
Mauritius
Monaco
Saint Pierre and Miquelon
Mayotte
Montenegro
Saint Vincent and the Grenadines
Morocco
Netherlands
Saint-Barthélemy
Mozambique
North Macedonia
Sint Maarten
Namibia
Norway
The Bahamas
Niger
Poland
Trinidad and Tobago
Nigeria
Portugal
Turks and Caicos Islands
Republic of the Congo
Romania
U.S. Virgin Islands
Reunion
Russia
United States
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit