Publish your products
Jupiter LES
Jupiter LES

    Jupiter LES

    5.0 out of 5 stars5.0(11 reviews)
    JUPITER LES is a compact entry lane station that can grant access to the lane by scanning Proximity cards, RFID tags, plate numbers etc. Its full color graphic display manages all languages to give clear indications to the users; multiple options available up to 7'' TFT LCD display. The modularity of the design accomodates future developments and maintenance can be easily performed.
    Technical specification
    • Unique ref.Jupiter-LES
    • Product familyJUPITER
    • Product groupEntry stations
    • TypeObject (single object)
    • Date of publishing2019-06-06
    • Edition number1
    • Height (mm)1300
    • Width (mm)280
    • Depth (mm)450
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Road Accessories
    • IFC classificationElectrical Element
    • UNSPSC nameParking meters
    • UNSPSC code46161505
    • Uniclass 2015 CodePr_40_70_22_63
    • Uniclass 2015 DescriptionParking meters
    • OmniClass Number23-11 23 11
    • OmniClass TitleParking Meters

    Region availability

    Europe Asia North America Africa Oceania South America
    Åland Islands
    Bahrain
    Anguilla
    Algeria
    Australia
    Chile
    Albania
    Jordan
    Antigua and Barbuda
    Angola
    New Zealand
    Andorra
    Kuwait
    Aruba
    Egypt
    Austria
    Malaysia
    Barbados
    Eswatini
    Belarus
    Oman
    Belize
    Kenya
    Belgium
    Qatar
    Bermuda
    Morocco
    Bosnia and Herzegovina
    Saudi Arabia
    British Virgin Islands
    Namibia
    Bulgaria
    United Arab Emirates
    Canada
    South Africa
    Croatia
    Yemen
    Caribbean Netherlands
    Zimbabwe
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    San Marino
    United States
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City