Publish your products
ParQube APS
Archived

ParQube APS

Parqube APS is an Automated Pay Station for parking systems that has been designed for users' simplicity. The 15" LCD display screen and ergonomic layout guide users through an effortless payment, with the flexibility to accept all of the most popular payment means available (cash, credit card, debit card, etc.). The ParQube Automated Pay Station grants the highest level of security against unauthorized access by operating a strict audit control of all transaction income and money change within the station. The cabinet has a strong and robust internal and external structure. All components are designed for simple and rapid maintenance, thanks to a modular layout that also allows extensive flexibility to accommodate future requirements. Assembly is carried out to the highest standards, leveraging a valuable experience gathered during thousands of installations worldwide.
Technical specification
  • Unique ref.ParQube-APS
  • Product familyHUB Parking Technology
  • Product groupParQube
  • TypeObject (single object)
  • Date of publishing2017-01-23
  • Edition number1
  • Height (mm)1800
  • Width (mm)750
  • Depth (mm)555
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)200
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationElectrical Element
  • UNSPSC nameParking meters
  • UNSPSC code46161505
  • Uniclass 2015 CodePr_40_70_22_63
  • Uniclass 2015 DescriptionParking meters
  • CSI MasterFormat 2014 Code11 12 23
  • CSI MasterFormat 2014 TitleParking Meters
  • OmniClass Number23-11 23 11
  • OmniClass TitleParking Meters
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit