Publish your products
Wireless Sensor
Archived

Wireless Sensor

Hubbell's wall-mounted hallway occupancy/vacancy sensor automatically controls lights through RF communication with compatible switching devices. The sensor utilizes an advanced passive infrared sensor that detects the movement of heat from people within an area to determine when the space is occupied. The sensor then wirelessly transmits the appropriate commands to the associated control devices to turn the lights on or off automatically. It combines both convenience and exceptional energy savings potential along with ease of installation.
Technical specification
  • Unique ref.hubbell-wlp
  • Product familyLighting Controls
  • Product groupCeiling and Wall Mount Sensor
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)4.35
  • Width (inches)1.8
  • Depth (inches)1.35
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit