Publish your products
SystemOne Floor Box, Non-Metallic

SystemOne Floor Box, Non-Metallic

Hubbell SystemOne is an innovative system that provides consumers with the flexibility to create personal solutions for the most demanding multi-service applications for both flush in-floor boxes and fire-rated poke-throughs. Hubbell SystemOne features a unique universal cover assembly and a wide variety of application sub-plates that install on both Hubbell flush floor boxes and fire-rated poke-throughs. Now, whatever the application, Hubbell SystemOne delivers a consistent, aesthetic and functional solution for applications "in-the-floor" or "through-the-floor" for power, voice, data, and AV requirements.

FEATURES
  • High-strength rigid PVC construction that is non-corrosive.
  • Oversized 1.5" data conduit hub for increased cable capacity and bend radius.
  • Parallel conduit hubs reduce labor and material cost, facilitating easier wire pull.
  • The Hubbell SystemOne Universal Cover mounts directly to the floor box riser, eliminating the need for an additional adapter collar.
  • Convenient cubic inch (cm3) capacity markings on interior of box.
  • Leveling feet provide before pour adjustability.
  • PVC riser allows a simple saw cut for adjustment after pour.
  • Supplied with concrete cover and closure plugs (where applicable).
  • Designed to accommodate multi-service applications with the wide offering of Hubbell SystemOne Sub-Plates.
  • Provides an economical, easy to install in-floor delivery system for large, open plan spaces.
  • Supplied with concrete cover, conduit reducers and conduit hub plugs.

SPECIFICATIONS
  • The Hubbell SystemOne Universal Cover features SCRUBSHIELD™ technology that exceeds UL514A and UL514C scrub water exclusion requirements.
  • Min. Depth of Pour: 3.00" (76.2)
  • Adjustability: Full
  • Cubic Inch (cm3) Capacity: 100 cu. in. (1638.7 cm3)
  • Dimensions - A: 6.00" (152.4)
  • Dimensions - B: 5.58" (141.7)
  • Dimensions - C: 8.76" (222.5)
  • Dimensions - D (Inside Diameter): 5.00" (127.0)
  • Power Entries: 1" Conduit Hub
  • Data Entries: 1.5" Conduit Hub
  • Concrete Cover Included
  • Closure Plugs Included
  • Accepts Hubbell SystemOne Universal Cover
  • Cover Mounting Clips Included
  • Non-Metallic Low Voltage Divider Included (S1DIV1)
  • Listings: UL File No. E92074, CSA File No. LR18416.
Specification
  • Floorbox, floor box, 

Technical specification
  • Unique ref.systemone-S1PFB
  • Product familyFloor Boxes
  • Product groupFloor Box - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States