Publish your products
Rectangular Floor Box, Concrete, 1-Gang Deep, Brass/Cast Iron

Rectangular Floor Box, Concrete, 1-Gang Deep, Brass/Cast Iron

B2436 -- Rectangular Floor Box, Concrete, 1-Gang Deep, Brass/Cast Iron

Product Specifications:
  • Floor Box Application: Rectangular
  • Floor Box Item: Cast Iron Floor Box 1-Gang Deep, Brass
  • Unit Package: Single
  • Order Quantity: Carton of 1


SPECIFICATIONS:
  • Material: Cast Iron
  • Min. Depth of Pour: 3.75" (95.3)
  • Adjustability: Full
  • Cubic Inch (cm3) Capacity Per Gang: 33.0 cu. in. (540.7 cm3)
  • Dimensions A: 3.20" (81.3)
  • Dimensions B: 4.69" (119.1)
  • Dimensions C: 4.69" (119.1)
  • Dimensions D: 4.36" (110.7)
  • Dimensions E: 3.19" (81.0)
  • Threaded access holes: (4) 0.75"
  • Concrete Cover: Included
  • Closure Plugs: Included

Technical specification
  • Unique ref.systemone-b2436
  • Product familyFloor Boxes
  • Product groupFloor Box - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)3.15
  • Width (inches)4.69
  • Depth (inches)4.69
Related
  • Material mainBrass
  • Material secondaryCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States